KYOCERA AVX’s Ultra-Broadband Inductors are unique components that provide reliable and repeatable Broadband performance through 40 GHz. These components are ideal for high-speed broadband DC decoupling networks and bias tee application. Both SMT (506WLS) and Leaded (506WLC) variations are available.
Series | Termination | Operating Frequency | Inductance Range |
---|---|---|---|
506WLC | Leaded | 2.3 MHz to 40+ GHz | 2.0 µH |
506WLS | SMT | 400 kHz to 40+ GHz | 0.47 to 10.7 µH |