![Ultra-Broadband Capacitors](/en/wp-content/uploads/product-images/UBC-550L-Z-Series.jpg)
Features & Benefits
- Frequency Range: 7.2kHz to 110+ GHz
- EIA Case Size: 01005, 0201, 0402
- Power Rating: 4WVDC – 35WVDC
- Ultra-Broadband performance
- Ultra-Low Insertion Loss
- Flat Frequency Response
- Excellent Return Loss
- Unit-to-Unit Performance Repeatability
- Rugged Ceramic Construction
Typical Applications
- Optoelectronics/High Speed Data
- Transimpedance amplifiers
- Receive and Transmit Optical Sub-Assembly (ROSA/TOSA)
- Synchronous Optical Network (SONET)
- Broadband test equipment
- Broadband Microwave/Millimeter Wave
KYOCERA AVX new Ultra-Broadband Capacitor is manufactured with highest quality materials to provide reliable and repeatable Ultra-Broadband performance from 16KHz through 110+ GHz. It exhibits ultra-low insertion loss, flat frequency response and excellent return loss, and is ideal for D.C. Blocking, Coupling, Bypassing and Feedback applications requiring Ultra-Broadband performance.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information