500S Series | Millimeter Wave Surface Mount Capacitors


Broadband Capacitors
Features & Benefits
  • Low Insertion Loss
  • Rugged Construction
  • Ultra High Self Resonance
  • Surface Mountable

500 Series (BMC) Broadband Microwave Capacitor is a unique, patented component which greatly exceeds both multilayer and single layer capacitor performance. It delivers extremely low insertion loss with ultra-high self resonance performance, in a rugged, laser-marked package compatible with automatic SMT manufacturing.

Electrical Specifications
  • QUALITY FACTOR (Q): Greater than 1,000 @ 1 MHz.
  • TEMPERATURE COEFFICIENT OF CAPACITANCE (T.C.):
    0 ±30 PPM/°C (–55°C to +125°C) (0.1 pF to 2.2 pF)
    0 ±60 PPM/°C (–55°C to +125°C) (2.4 pF to 10 pF)
  • INSULATION RESISTANCE (IR): 0.1 pF to 10 pF
    105 Megohms min. @ +25°C @ rated WVDC
    104 Megohms min. @ +125°C @ rated WVDC
  • WORKING VOLTAGE (WVDC):
    100 WVDC (0.1 pF to 4.7 pF)
    50 WVDC (5.1 pF to 10 pF)
  • DIELECTRIC WITHSTANDING VOLTAGE (DWV): 200% of rated WVDC for 5 secs
  • OPERATING TEMPERATURE RANGE: From –55°C to +125°C (No derating of working voltage).
  • TERMINATION: Chip style suitable for surface mounting.
    Platinum with gold flash.
    Die Shear Strength Test per MIL-STD-883, Method 2019
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information

500S Series
» Click to View