Broadband Capacitors are manufactured with highest quality materials to provide reliable and repeatable Broadband performance from 16 kHz through 18 GHz. It exhibits ultra-low insertion loss, flat frequency response and excellent return loss, and is ideal for D.C. Blocking, Coupling, Bypassing and Feedback applications. The Broadband Capacitors are compatible with high-speed automated pick and place SMT manufacturing.