Laser Direct Structuring (LDS) Technology

  What is LDS?

Laser Direct Structuring (LDS) is a manufacturing process in which a conductive trace can be implemented directly on an injection-molded plastic.

The key benefit of this technology compared to the traditional technologies (Stamped Metal or Flexible Printed Circuit) is that the LDS process allows full 3D structures, therefore enabling the flexibility to integrate complex mechanical designs in miniature 3D shapes.​

This manufacturing technology is ideal when more curves are needed or less 3D volume is available. For antennas, this means the possibility to design more complex designs, reduce assembly costs or have the antenna outside the device, therefore enhancing the wireless performance while maintaining small form factors.​

How It Works:
  • LDS suitable resin is loaded with additives and molded to the desired shapes with traditional molding tools.
  • Laser Processing machine is preloaded with the 3D pattern of the needed shape.
  • The laser process activates the additives in the molded part leaving a visible “burnt” trace.
  • Plating process deposits Copper (Cu) &/or Nickel (Ni) &/or Silver (Ag) &/or Gold (Au) over the lasered area to create the RF trace

  Key Benefits:

Full 3D technology​

  • Flexibility to design smaller and thinner devices
  • Conformal designs
  • Multi-layer LDS | KYOCERA AVX Unique Solution!
  • Possibility to design antennas directly on the device housing
    • Gain 3D volume for the antennas
    • save space on the board

Improved RF Performance​

  • Combine several antennas on the same 3D structure
  • Increase the distance between the antenna and other components
  • Unique antenna patterns and shapes

Manufacturing Advantages​

  • Flexibility to optimize the pattern design without additional tooling costs
  • Reduction of assembly costs in mass production
  • Light weight​
  • SMT (Surface Mount Technology) possible for antennas
  • Soldering of SMD components (e.g. matching components) or cables possible
  • Painting process for cosmetics available
  Design Process
Design Process with RF simulation tools (HFSS, CST)
3D CAD modelling design/review/mechanical fitting
Soft-tooling for carrier2 Weeks
Hard-Tooling for carrier5 Weeks
Jig / Fixture for Laser processing1 Week
Laser processing + Plating2-3 Days
Painting & Masking2-3 Days
Samples for testing RF (Soft Tool)2 Weeks
Design iteration2-3 Days
SMT / Cable assembly / mechanical integrationFew Days
*Lead Times may vary depending on the design complexity.
  LDS Process

The process of LDS consists of 3 major phases: Injection Molding, Lasering Activation and Metallization. In some cases, there are additional steps like SMT process or soldering for the assembly of components. For deeper insights into the LDS process, check out the whitepaper: Working Principles & Benefits for RF Applications

Injection Molding

Laser Activation

Metallization

  Manufacturing Locations
  See the Process in Action

Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.

YouTube privacy policy

If you accept this notice, your choice will be saved and the page will refresh.

  Examples of LDS Capabilities
ANTENNA EXAMPLES
Bluetooth Headset w & w/o Paint

Bluetooth Headset w & w/o Paint
SMT Components on Antennas

SMT Components on Antennas
IoT Antennas

IoT Antennas
NON-ANTENNA EXAMPLES
Automotive Applications

Automotive Applications
Medical Applications

Medical Applications
Would you like further information on how KYOCERA AVX
can make your project a reality?

    Contact Name *

    E-Mail *

    Company *

    Company Phone *

    Country *

    Message

    By clicking the "I Agree" box and submitting this inquiry, you are:
    • Verifying that this request does not contain US government controlled, classified, controlled unclassified, export-controlled (ITAR or EAR) or any other restricted information.
    • Consenting to the processing of your personal data by KYOCERA AVX and all of its direct or indirectly owned subsidiaries. By providing your personal data, you agree to the terms found in the Privacy Notice. Additionally, you acknowledge that KYOCERA AVX will use the information you submitted to communicate with you regarding this and other services offered by KYOCERA AVX. This includes follow-up communication by KYOCERA AVX sales and marketing teams. You can change your communications preference at any time by contacting sugar.support@kyocera-avx.com. If you have questions or concerns with the processing of your personal data or wish to exercise your data subject rights as outlined HERE, please contact the KYOCERA AVX Corporate DPO at DPO.AVX@kyocera-avx.com.
    Yes, I agree