STMicroelectronics Antenna Reference Table

The antennas listed below on the reference table are compatible with the STMicroelectronics modules & SoC’s. Please check our reference tables below to see which are most suitable for your device.

Short Range

Module PN / SeriesSTM32WB55RG BlueNRG -1 BlueNRG-2 BlueNRG-LP BlueNRG-LPS STM32WB1MMC
TechnologyMatter, BLE 5.4, Thread, ZigbeeBluetooth 5.2Bluetooth 5.2Bluetooth 5.2Bluetooth 5.3BLE 5.4
Antenna SolutionKey Features

1000146
- Stamped Metal Antenna
- High Performance
- Tuning Pads Available

1001013
- FR4 Antenna
- On/Off Ground Configurations

1001312
- Small Ceramic Chip Antenna

1005801
- Ultra-Small Chip Antenna
- Ideal for Corner Placement

9001978
- Ultra-Small Chip Antenna

1001435M0

1001932FT
- Embedded Tuneable Antenna Available on FPC & PCB Version
- Various Cable Lengths & Connectors are Available

1001932PT

9000352F0
- Achieving High Performance on Metal Surfaces
- Various Cable Lengths & Connectors are Available

M310220

M830320
- Ceramic Chip Antenna
- High Gain

W1 Family
- Available in FPC & PCB
- Various Cable Lengths & Connectors are Available
- Possibility to have Foam on Backside of Antenna to Minimize the Detuning

W4 Family

X9001091

X9001958

X1005800
Horizontal Scroll Available

Long Range

Module PN / SeriesST87M01 STM32WL55xx/54xx STM32WLE5xx/E4xx STM32WL5MxS2-LPTX STM32WL3x
TechnologyNB-IoT + GNSSLoRaWAN, Sigfox, Mbus wireless
(433MHz + 868/915 MHz)
LoRaWAN, Sigfox, Mbus wireless
(433MHz + 868/915 MHz)
LoRaWAN, Sigfox, Mbus wireless
(433MHz + 868/915 MHz)
Sub-1GHz
(433MHz + 868/915 MHz)
Sub-1GHz
(433MHz + 868/915 MHz)
Antenna Solution

1002089

1002289

1002292

1002436

1004112

1004795

*covers also 433 MHz

*covers also 433 MHz

*covers also 433 MHz

*covers also 433 MHz

*covers also 433 MHz

1005392F0

1005460F0

9001815F0

P622301

P822601

P822603

X1005243

X1005246

X1005249

X1005619

X9001248

1001011

1001039

1001044

1002427

1002649

1004138

1004259

1004322

1004627

9000440

9001157

9001169

9002137

9003160

M830120

X1005247
Horizontal Scroll Available
Have a Question?
Contact our Technical Team.
CONTACT US  
Company Newsletter