Fibocom Antenna Reference Tables

The antennas listed below on the reference table are compatible with the Fibocom modules outlined. Please check our reference tables below to see which are most suitable for your device.

5G-NR

Module PN / SeriesFM160-NA FM160-EAU FG160-NA FG160-EAU FG180-NA FG370-EAU
Technology5G NR (5G/4G/3G/GNSS)5G NR (5G/4G/3G/GNSS)5G NR (5G/4G/3G/GNSS)5G NR (5G/4G/3G/GNSS)5G NR + L1/L55G NR (5G/4G/3G/GNSS)
Antenna PN
9001815F0
1005460F0
9003034F0
1005595
9003069F0
1001011
1001039
1001044
1005620
1005621
1002427
1002649
1004138
1004259
1004322
1004627
9000440
9001157
9001169
9002137
9003212
9003160
M830120
X1005247
Horizontal Scroll Available

GNSS

Module PN / SeriesG041I-02 G010-02 G021-00 G020-00
TechnologyGNSS L1/L5GNSSGNSS L1/L5GNSS L1/L5
Antenna PN
X9001377
X9001560
9003212
1001011
1001039
1001044
1002427
1002649
1004138
1004259
1004322
1004627
1005620
1005621
9000440
9001002
9001157
9001169
9002137
9003160
M830120
X1005247
X9001492
Horizontal Scroll Available

IoT

Module PN / SeriesMA510-GL L610-EU L610-LA L610-GLMC116-NA MC619-EU MC665-EU L716-EU L716-LA
TechnologyLTE-M/NB-IoT (GNSS optional)Cat 1.bisCat 1.bisCat 1.bis
*-33 with GNSS and BLE + WiFi-scan
Cat 1.bis Cat 1.bis Cat 1.bis Cat 4Cat 4
Antenna PN
1002089
1002289
1002292
1002436
1004112
1004795
1005595
1005392F0
1005460F0
9001815F0
9003069F0
P622301
P822601
P822603
X1005243
X1005246
X1005249
X1005619
X9001248
1001011
1002649
1004259
1004322
1004627
9000440
9001157
9002137
M830120
X1005247
1000146
1001013
1001312
1005801
9001978
1001932FT
M310220
W1 Family
X9001091
X9001958
Horizontal Scroll Available

Need Support?

Do you require additional information or have a question about the content on this page? Please click button below to contact our technical team!