Features & Benefits
- Endurance: 2,000 hours
- Operating temperature: -25/+85°C
- High capacity per case size
- High voltage
- RoHS compliant
Typical Applications
- Frequency converters
- Power Supplies
- Smoothing and filtering
KYOCERA AVX’s range of Aluminum Screw Terminal Capacitors provide very high-CV performance for demanding applications, high endurance, long life, and compatibility with lead-free and RoHS requirements.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information