Features & Benefits
- Endurance: 2000 hours
- Voltage Range: 350V to 550V
- CV Range: 1000μF – 15,000μF
- Temperature Range: -25°C to +105°C
- RoHS compliant
Typical Applications
- Frequency Converters
- Power Supplies
- Smooth & Filtering
KYOCERA AVX’s range of aluminum capacitors provide high-CV performance in smaller packages than competing can-type aluminum capacitors, very low equivalent series resistance (ESR), high endurance, and compatibility with lead-free and RoHS requirements.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information