Features & Benefits
- High voltage (up to 500V)
- High ripple current capability
- Endurance: 85°C, 3000 hours
- RoHS compliant
Typical Applications
- Solar inverters
- Frequency converters
- Power Supplies
KYOCERA AVX’s range of Aluminum Screw Terminal Capacitors provide very high-CV performance for demanding applications, high endurance, long life, and compatibility with lead-free and RoHS requirements.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information