Features & Benefits
- Downsized, longer life
- Endurance: 105°C, 3000 hours
- Capacitance Range: 68uF – 12,000uF
- Temperature Range: -25°C – +105°C
- RoHS Compliance and Halogen-free
Typical Applications
- Converters
- Audio-visual Equipment
- Power Supplies
KYOCERA AVX’s range of Aluminum Snap in Capacitors provide very high-CV performance for demanding applications, high endurance, long life, and compatibility with lead-free and RoHS requirements.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Literature
Literature – Click to Download
Environmental / Compliance Documents
Environmental / Compliance Documents
KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes
With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.
Begin Search