Features & Benefits
- Low ESR
- Endurance: 105°C, 5000-10,000 hours
- Voltage Range: 16V to 125V
- CV Range: 10μF – 560μF
- Temperature Range: -55°C to +105°C
- RoHS Compliance and Halogen-free
Typical Applications
- High Reliability applications
- Base Station Equipment
KYOCERA AVX hybrid capacitors use polymer technology in conjunction with a liquid electrolyte in a single design to combine the performance benefits of electrolytic and polymer capacitors. They are suitable for applications requiring low ESR, DCL, humidity resistance, and good stability over frequency and time.
Datasheet / Catalog – Click to Download
Part Number Information
Environmental / Compliance Documents
KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes
With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.
Begin Search