Features & Benefits
- Super Low ESR
- Long Life – 105°C, 5,000hrs
- Voltage Range: 4V to 50V
- CV Range: 10μF to 2200μF
- Temperature Range: -55°C to +105°C
- RoHS Compliance and Halogen-free
Typical Applications
- Decoupling
- Voltage Regulators
- DC/DC Converters
- Computer Motherboards, etc
KYOCERA AVX polymer aluminum electrolytic capacitors contain two layers of aluminum foil and a layer of aluminum oxide on the anode spacer between them, containing a solid conductive polymer material that improves performance like ESR, endurance, ripple current, and more. They are suitable for power applications with requirements for lower ESR, higher ripple, stability over temperature, and longer life.
Datasheet / Catalog – Click to Download
Part Number Information
Environmental / Compliance Documents
KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes
With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.
Begin Search