Features & Benefits
- Low ESR
- High Ripple Current Resistance
- Voltage Range: 25V to 80V
- CV Range: 15μF – 470μF
- Temperature Range: -55°C to +125°C
- RoHS compliant
Typical Applications
- Commercial/Industrial power supply applications requiring high capacitance in energy-dense, in small-volume packages with a low ESR
KYOCERA AVX hybrid capacitors use polymer technology in conjunction with a liquid electrolyte in a single design to combine the performance benefits of electrolytic and polymer capacitors. They are suitable for applications requiring low ESR, DCL, humidity resistance, and good stability over frequency and time.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Environmental / Compliance Documents