Features & Benefits
- Long Endurance: 125°C, 2000 to 5000hrs
- Designed for SMT on Hi-Density PCBs
- Voltage Range: 10V to 450V
- CV Range: 2.2μF – 470μF
- Temperature Range:
-55°C to +125°C (10-80V)
-40°C to +125°C (250-450V) - RoHS compliant
- AEC-Q200 Tested
Typical Applications
- DC/DC convectors, for high density SMD boards and higher operation temperature environment applications
KYOCERA AVX’s range of aluminum capacitors provide high-CV performance in smaller packages than competing can-type aluminum capacitors, very low equivalent series resistance (ESR), high endurance, and compatibility with lead-free and RoHS requirements.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Environmental / Compliance Documents