Features & Benefits
- Endurance, 105°C, 6000hours
- Designed for surface mounting on high density PC board
- RoHS compliant
- AEC-Q200 Tested
Typical Applications
- Industrial
- Consumer electronics
- Lighting
- DC/DC converters
KYOCERA AVX’s range of aluminum capacitors provide high-CV performance in smaller packages than competing can-type aluminum capacitors, very low equivalent series resistance (ESR), high endurance, and compatibility with lead-free and RoHS requirements.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Literature
Literature – Click to Download
Environmental / Compliance Documents