Features & Benefits
- Low Impedance
- Applicable to SMT Process
- Voltage Range: 6.3V to 100V
- CV Range: 22μF – 6800μF
- Temperature Range: -55°C to +105°C
- RoHS Compliance and Halogen-free
Typical Applications
- Industrial/Consumer Electronics
- Lighting
- DC/DC Converters
KYOCERA AVX’s range aluminum capacitors provide high-CV performance in smaller packages than competing can-type aluminum capacitors, very low equivalent series resistance (ESR), high endurance, and compatibility with lead-free and RoHS requirements.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Environmental / Compliance Documents
Environmental / Compliance Documents
KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes
With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.
Begin Search