Aluminum Electrolytic Capacitors

KYOCERA AVX’s range of Aluminum Chip Capacitors provide high-CV performance in smaller packages than competing can-type aluminum capacitors, very low equivalent series resistance (ESR), high endurance, and compatibility with lead-free and RoHS requirements. Specialized characteristics of the conductive polymer and hybrid electrolytic solutions include smaller case sizes and higher tolerance for ripple currents, inrush currents, and high temperatures than standard aluminum electrolytic solutions.
CONDUCTIVE POLYMER (Solid Electrolyte)
SeriesTemperature RangeCapacitance RangeVoltage
Range
PCB Mounting MethodDatasheet
APA Series-55°C to +105°C10uF to 2200uF4V to 50VSMD
APB Series-55°C to +125°C56uF to 1800uF6.3V to 30VSMD
APD Series-55°C to +105°C22uF to 470uF35V to 63VSMD
APZ Series-55°C to +105°C15uF to 2200uF2.5V to 100VSMD
APV Series-55°C to +105°C27uF to 2200uF2.5V to 25VSMD
RPA Series-55°C to +105°C10uF to 2200uF2.5V to 50VLeaded
RPF Series-55°C to +105°C4.7uF to 3300uF6.3V to 100VLeaded
HYBRID (Solid/Liquid Electrolyte)
SeriesTemperature RangeCapacitance RangeVoltage
Range
PCB Mounting MethodDatasheet
AHA Series-55°C to +105°C10uF to 560uF16V to 125VSMD
AHC Series-55°C to +125°C15uF to 470uF25V to 80VSMD
RHA Series-55°C to +105°C10uF to 560uF16V to 125VLeaded
ELECTROLYTIC (Liquid Electrolyte)
SeriesTemperature RangeCapacitance RangeVoltage
Range
PCB Mounting MethodDatasheet
AEA Series-55°C to +105°C22uF to 6800uF6.3V to 100VSMD
AEF Series-40°C to +105°C2.2uF to 470uF6.3V to 400VSMD
AEH Series-55°C to +125°C2.2uF to 470uF10V to 400VSMD
AEK Series-40°C to +105°C1.0uF to 1000uF6.3V to 400VSMD
REA Series-25°C to +105°C0.47uF to 22,000uF6.3V to 450VLeaded
REF Series-40°C to +105°C6.8uF to 6800uF6.3V to 120VLeaded
REH Series-40°C to +125°C1.0uF to 4700uF10V to 450VLeaded
RES Series-40°C to +105°C2.2uF to 1000uF16V to 50VLeaded
RET Series-40°C to +105°C27uF to 1500uF10V to 100VLeaded
SNA Series-25°C to +105°C82uF to 1500uF250V to 450VSnap-In
SNL Series-25°C to +105°C68uF to 2200uF160V to 550VSnap-In
SWA Series-25°C to +105°C220uF to 680,000uF10V to 450VScrew Terminal
SWL Series-25°C to +85°C1200μF to 12,000μF350V to 500VScrew Terminal
SWN Series-25°C to +105°C1000uF to 15000uF350V to 550VScrew Terminal
SWR Series-25°C to +105°C1,500μF - 10,000μF400V to 550VScrew Terminal