Accelerating Innovation

X9003334 | External 5G Antenna

Antenna Type: External (Indoor)
Technology: 2G / 3G / 4G / 5G, NTN, Cellular, LTE, LTE-M, NB-IoT, Sub-6 GHz
Band: LTE – B1 / B2 / B3 / B4 / B5 / B6 / B7 / B8 / B9 / B10 / B11 / B12 / B13 / B14 / B15 / B17 / B18 / B19 / B20 / B21 / B22 / B23 / B25 / B26 / B27 / B28 / B29 / B32 / B33 / B34 / B35 / B36 / B37 / B38 / B39 / B41 / B42 / B43 / B44 / B45 / B48 / B49 / B52 / B53 / B65 / B66 / B67 / B68 / B69 / B70 / B71 / B74 / B75 / B76 / B85 / B103
5G – n1 / n2 / n3 / n5 / n7 / n8 / n12 / n13 / n14 / n18 / n20 / n23 / n25 / n26 / n28 / n29 / n34 / n38 / n39 / n41 / n48 / n50 / n51 / n53 / n65 / n66 / n67 / n70 / n71 / n74 / n75 / n76 / n77 / n78 / n79 / n80 / n81 / n82 / n83 / n84 / n85 / n86 / n89 / n90 / n91 / n95 / n98 / n100 / n101 / n105 / n256
Frequency: 500-960 MHz, 1400-1500 MHz, 1700-2400 MHz, 2400-2700 MHz, 3300-6000 MHz
Peak Gain: Various Depending on Frequency – Refer to Datasheet
Efficiency: Various Depending on Frequency – Refer to Datasheet
Size (mm): 135.0 x 19.4 x 6.0
Weight (grams): 17.6
Mounting: Connector
Antenna P/N: X9003334 | View P/N Nomenclature
+
-
SKU: X9003334 Category:

Description

KYOCERA AVX series of External Antennas deliver on the key needs of device designers for higher functionality and performance. The X9003334 antenna provides compelling advantages for 5G applications by its capability of covering frequencies from 500 to 5000 MHz.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.