Accelerating Innovation

X9003088 – External Cellular / ISM / LoRa Antenna

Antenna Type: External (Indoor)
Technology: Cellular / 2G / 3G / ISM / LoRa / Sigfox / Z-wave
Band: 868 / 915, GSM850 / GSM900 / DCS / PCS
Frequency: 824 – 960 MHz, 1710 – 2170 MHz
Peak Gain: Various Depending on Frequency – Refer to Datasheet
Efficiency: Various Depending on Frequency – Refer to Datasheet
Size (mm): 49.50 x 8.20 diameter.
Weight (grams): 4.3
Mounting: Connector
Antenna P/N: X9003088
SKU: X9003088 Category:

Description

KYOCERA AVX series of External Antennas deliver on the key needs of device designers for higher functionality and performance in IoT environment.
This antenna offers high gain in small form factor ideal to use for reference kits and demo board. The antenna can be mounted easily to the device via an SMA connector.