Accelerating Innovation

X9003063-5GDNMW – External 5G Fiberglass Antenna

Antenna Type:External (Outdoor)
IP Rating:IP67
Technology:LoRa / ISM
Band:LTE B1, LTE B2, LTE B3, LTE B4, LTE B5, LTE B6, LTE B7, LTE B8, LTE B9, LTE B10, LTE B12, LTE B13, LTE B14, LTE B15, LTE B17, LTE B18, LTE B19, LTE B20, LTE B22, LTE B23, LTE B25, LTE B26, LTE B27, LTE B28, LTE B29, LTE B33, LTE B34, LTE B35, LTE B36, LTE B37, LTE B38, LTE B39, LTE B41, LTE B42, LTE B43, LTE B44, LTE B48, LTE B49, LTE B52, LTE B65, LTE B66, LTE B67, LTE B68, LTE B69,LTE B70, LTE B85, 5G n1, 5G n2, 5G n3, 5G n5, 5G n7, 5G n8, 5G n12, 5G n13, 5G n14, 5G n18, 5G n20, 5G n23, 5G n25, 5G n26,5G n28, 5G n29, 5G n34, 5G n38, 5G n39, 5G n41, 5G n48, 5G n65, 5G n66, 5G n67, 5G n70,5G n77, 5G n78, 5G n79, 5G n80, 5G n81, 5G n82, 5G n83, 5G n84, 5G n85, 5G n86, 5G n89, 5G n90, 5G n91, 5G n95, 5G n98, 5G n100, 5G n101, 5G n256
Frequency:700 – 960 MHz, 1710 – 2170 MHz, 2500 – 2700 MHz, 3300 – 5000 MHz
Peak Gain:Varies Depending on Frequency
Efficiency:Varies Depending on Frequency
Size (mm):225 x 16.3
Weight (grams):84.8
Mounting:Connector N-Type (Male)
Antenna P/N:X9003063-5GDNMW
SKU: X9003063-5GDNMW Category:

Description

KYOCERA AVX series of External Fiberglass Antennas deliver on the key needs of device designers for higher functionality and performance in outdoor environments.

This 5G External Fiberglass antenna covers cellular and 5G bands from 700 MHz to 5000 MHz with an IP67 waterproof rate. Designed for outdoor use, its robust IP rating and omnidirectional features make it ideal for thriving in any outdoor environment.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.