Accelerating Innovation

X9003019 – External Hinged Wi-Fi & Wi-Fi 6E Antenna

Antenna Type: External (Indoor)
Technology: WiFi / Wi-Fi 6E
Band: 802.11 a/b/g/n/ac/ax
Frequency: 2400-2485 MHz / 4900-5850 MHz / 6000-7125 MHz
Peak Gain: Varies Depending on Frequency (Refer to Datasheet)
Efficiency: Varies Depending on Frequency (Refer to Datasheet)
Size (mm): 84.0 x 9.35
Weight (grams): 12
Mounting: Connector
Antenna P/N: X9003019 | View P/N Nomenclature

Check Availability of Typical Part Numbers

Part Number

(Click P/N Below)
ColorConnector
X9003019-W3DRMWWhiteRP-SMA Male
X9003019-W3DRMB BlackRP-SMA Male
X9003019-W3DSMWWhiteSMA Male
X9003019-W3DSMBBlackSMA Male


+
-
SKU: X9003019 Category:

Description

The X9003019 is an external hinged dipole antenna delivers the key needs of device designers for higher functionality and performance. This dipole antenna designed for superior performance in the 2.4 GHz, 5 GHz, and 6 GHz bands supporting both Wi-Fi 6 and Wi-Fi 6E. This antenna can be mounted easily straight or at right angle to the device via an SMA of RP-SMA connector. Antenna offered in white or black.

Extensive RF Experience

Our external antennas are supported by documentation and, when needed, by the expertise of RF engineers who have integrated hundreds of antenna designs into wireless devices.

Global Operations & Design Support

KYOCERA AVX’ global operations encompass an integrated network of design centers that provide local customer support.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.