Accelerating Innovation

X9001879 – External Hinged Wi-Fi6 & Wi-Fi6E with FAKRA Connector

Antenna Type: External (Indoor)
Technology: WiFi | WiFi 6/6E | Bluetooth | WLAN | BLE | ZIGBEE
Band: 802.11 a/b/g/n/ac/ax
Frequency: 2400-2485 MHz | 5150-5850 MHz | 5925 – 7125 MHz
Peak Gain: 2400-2485 MHz = 1.9 dBi
5150-5850 MHz = 4.8 dBi
5925-7125 MHz = 4.4 dBi
Efficiency: 2400-2485 MHz = 66%
5150-5850 MHz = 66%
5925-7125 MHz = 57%
Size (mm): 124.2 ±2.0 straight height
87.5 ±2.0 bent height
7.8 ±0.1 diameter
Weight (grams): 15
Mounting: Connector
Antenna P/N: X9001879 | View P/N Nomenclature
+
-
SKU: X9001879 Category:

Description

The X9001879-W3DFAB is an external hinged dipole antenna delivers the key needs of device designers for higher functionality and performance. This dipole antenna designed for superior performance in the 2.4 GHz, 5 GHz, and 6 GHz bands supporting both Wi-Fi 6 and Wi-Fi 6E. This antenna can be mounted easily straight or at right angle to the device via a FAKRA connector.

Extensive RF Experience

Our external antennas are supported by documentation and, when needed, by the expertise of RF engineers who have integrated hundreds of antenna designs into wireless devices.

Global Operations & Design Support

KYOCERA AVX’s global operations encompass an integrated network of design centers that provide local customer support.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.