Accelerating Innovation

X1005800 – External Wi Fi 6E/7 Antenna

Antenna Type: External (Outdoor)
Technology: Wi-Fi, Wi-Fi 6E, Wi-Fi 7, WLAN, BLE, Bluetooth, ZigBee
Band: 802.11 a/b/g/n/ac/ax
Frequency: 2400 – 2485 MHz, 5150 – 5850 MHz, 5925 – 7125 MHz
Peak Gain: 2400-2500 MHz = 4.0dBi
5150-5825 MHz = 5.3dBi
5925-7125 MHz = 5.6dBi
Efficiency: 2400-2500 MHz = 85%
5150-5825 MHz = 84%
5925-7125 MHz = 73%
IP Rating: IP67
Size (mm): 163.7 x 32.7 x 22.5
Mounting: Connector
Antenna P/N: X1005800
+
-
SKU: X1005800 Category:

Description

KYOCERA AVX’s X1005800 is a high-performing external outdoor Wi-Fi 6E/7 antenna. It is IP67 waterproof.

Global Operations & Design Support

KYOCERA AVX’s global operations support an integrated network of design centers that can take projects from concept to production.

Extensive RF Experience

KYOCERA AVX’s antennas are supported by documentation, and when needed, by the expertise of RF engineers who have integrated hundreds of antenna designs in to wireless devices.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.