Accelerating Innovation

X1005619 – External 4G Antenna

Antenna Type: External (Indoor)
Technology: Cellular / 2G / 3G / 4G / LTE / LTE-M / NB-IoT / LPWA
Band: LTE B1 / B2 / B3 / B4 / B5 / B6 / B7 / B8 / B9 / B10 / B12 / B13 /B14 / B17 / B18 / B19 / B20 / B23 / B24 / B25 / B26 / B27 / B28 / B29 / B30 / B32 / B33 / B34 / B35 / B36 / B37 / B38 / B39 / B40 / B41 / B65 / B66 / B67 / B68 / B69 / B70 / B71 / B75 / B76 / B85
Frequency: 698 – 960 MHz, 1710 – 2700 MHz
Peak Gain: 698 – 800 MHz = 1.8 dBi
800 – 960 MHz = 1.8 dBi
1710 – 2700 MHz = 5.2 dBi
Efficiency: 698 – 800 MHz = 51%
800 – 960 MHz = 62%
1710 – 2700 MHz = 63%
Size (mm): 201.0 x 13.0 diameter.
Weight (grams): 18
Mounting: Connector
Antenna P/N: X1005619
SKU: X1005619 Category:

Description

KYOCERA AVX X1005619 external antenna delivers on the key needs of device designers for higher functionality and performance across the LTE/4G frequency bands. Its hinged connector and low-profile design allows for diverse integration and functionality.