Description
The 2-in-1 GNSS (active) and DSRC external antenna delivers on the key needs of device designers for higher functionality and performance.
Antenna Type: | External (Outdoor) |
Technology: | Beidou, Galileo, Glonass, GNSS, GPS, DSRC, V2X |
Band: | 802.11p, L1 / G1 / B1 / E1 |
Frequency: | 1561 MHz, 1575 MHz, 1602 MHz, 5850 – 5920 MHz |
Peak Gain: | Varies Depending on Frequency |
Efficiency: | Varies Depending on Frequency |
Size (mm): | |
Weight (grams): | 55.0 x 55.0 x 20.0 |
Mounting: | Adhesive + Cable + Connector |
Antenna P/N: | X1005248 |
|
Looking for a different cable length or connector? Send your inquiry: antenna.info@kyocera-avx.com |
The 2-in-1 GNSS (active) and DSRC external antenna delivers on the key needs of device designers for higher functionality and performance.