Accelerating Innovation

X1005247 – GNSS (active) External Antenna

Antenna Type: External (Outdoor)
Technology: Beidou, Galileo, Glonass, GNSS, GPS
Band: L1 / G1 / B1 / E1
Frequency: 1561 MHz, 1575 MHz, 1602 MHz
Peak Gain: Varies Depending on Frequency
Efficiency: Varies Depending on Frequency
Size (mm): 44.0 x 35.2 x 14.5
Weight (grams): 42g (X1005247-GNA1SA10A1)
62g (X1005247-GNA1SA30A1)
Mounting: Adhesive + Cable + Connector
Antenna P/N: X1005247 | View P/N Nomenclature

Check Availability of Typical Part Numbers

Part Number

(Click P/N Below)
ConnectorCable Length
X1005247-GNA1SA10A1SMA (Male) Connector
1000mm
X1005247-GNA1SA30A1SMA (Male) Connector3000mm

Looking for a different cable or connector?

Send your inquiry: antenna.info@kyocera-avx.com


SKU: X1005247 Category:

Description

Reduced Costs and Time-to Market

Standard antennas eliminate design fees and cycle time associated with a custom solution getting products to market faster.

High Performance

By optimizing antenna size, performance and emissions, customer and regulatory specifications are more easily met.