Accelerating Innovation

1001932PT – WLAN / Bluetooth / Zigbee / Wi-Fi 6E Tunable Embedded PCB Antenna

Antenna Type: Internal (Off Board)
Technology: Wi-Fi / Bluetooth / WLAN / BLE / ZIGBEE / Wi-Fi 6E
Band: 802.11 a/b/g/n/ac/ax
Frequency: 2400-2485 MHz / 4900-5825 MHz / 5925-7125 MHz
Peak Gain: 2400-2485 MHz = 2.03dBi
4900-5825 MHz = 4.45dBi
5925-7125 MHz = 6.11dBi
Efficiency: 2400-2485 MHz = 61%
4900-5825 MHz = 82%
5925-7125 MHz = 63%
Size (mm): 35.2 x 8.5 x 1.6
Weight (grams): 0.6
Mounting: Adhesive on bottom side of antenna
Antenna P/N: 1001932PT | View P/N Nomenclature
Check Availability of Typical Part Numbers
Part Number

(Click P/N Below)
ConnectorCable Length
1001932PT-AA10L0025MHF (u.fl compatible)
25mm
1001932PT-AA10L0050MHF (u.fl compatible)
50mm
1001932PT-AA10L0075MHF (u.fl compatible)
75mm
1001932PT-AA10L0100MHF (u.fl compatible)
100mm
1001932PT-AA10L0150MHF (u.fl compatible)
150mm
1001932PT-AA10L0200
MHF (u.fl compatible)
200mm
1001932PT‍‐AC10L0025
MHF4L
25mm
1001932PT‍‐AC10L0050
MHF4L
50mm
1001932PT‍‐AC10L0075
MHF4L
75mm
1001932PT‍‐AC10L0100
MHF4L
100mm
1001932PT‍‐AC10L0150
MHF4L
150mm
1001932PT‍‐AC10L0200
MHF4L
200mm

Looking for a different cable length or connector?

Send your inquiry: antenna.info@kyocera-avx.com

+
-
SKU: 1001932PT Category:

Description

These WLAN antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. These innovative antennas provide compelling advantages for a 2.4 GHz, 5.0 GHz, 6.0 GHz, and 7.0 GHz enabled devices.

Real-World Performance and Implementation

Antennas may look alike on the outside, but the important difference is inside. Other antennas may contain simple PIFA or monopole designs that interact with their surroundings, complicating layout or changing performance with use position. These antennas utilize patented Isolated Magnetic Dipole (IMD) technology to deliver a unique size and performance combination.

The 1001932PT is offered in many standard cable lengths ranging up to 200mm. Ordering part number guide is located at end of document for selection ease.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or send inquiry to antenna.info@kyocera-avx.com