Accelerating Innovation

1000423 – WLAN / Bluetooth / Zigbee Embedded Stamped Metal Antenna

Antenna Type: Internal (Off Board)
Technology: WiFi / Bluetooth / WLAN / BLE / ZIGBEE
Band: 802.11 a/b/g/n/ac/ax
Frequency: 2400-2485 MHz / 5150-5850 MHz
Peak Gain: 2400-2485 MHz – 0.6 dBi
5150-5850 MHz – 4.5 dBi
Efficiency: 2400-2485 MHz – 57%
5150-5850 MHz – 75%
Size (mm): 40.0 x 15.0 x 6.4
Weight (grams): 1.6
Mounting: Screw Mount + Cable + Connector
Antenna P/N: 1000423
SKU: 1000423 Category:

Description

These WLAN antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. These innovative antennas provide compelling advantages for a 2.4 GHz and 5.0 GHz enabled handheld devices, media players and other mobile devices.