Accelerating Innovation

1004369PT – Wi-Fi Mixed Polarized Tunable PCB 5 GHz Embedded Antenna

Antenna Type: Internal (Off Board)
Technology: WiFi / WLAN
Band: 802.11 a
Frequency: 5150-5850 MHz
Peak Gain: 3.7 dBi
Efficiency: 76%
Size (mm): 18.0 x 12.8 x 0.4
Weight (grams): 1.1
Mounting: Adhesive + Cable + Connector
Antenna P/N: 1004369PT | View P/N Nomenclature

Check Availability of Typical Part Numbers

Part Number

(Click P/N Below)
ConnectorCable Length
1004369PT-AA10L0100
MHF100mm
1004369PT-AA80L0140
MHF4L140mm

Looking for a different cable length or connector?

Send your inquiry: antenna.info@kyocera-avx.com


+
-
SKU: 1004369PT Category:

Description

The 1004369PT is a versatile off-board PCB antenna ideal for 5 GHz Wi-Fi applications where off-board implementation is advantageous and necessary. 1004369PT is a mixed polarized antenna that offers easy on-the-go tuning capability right on the antenna face, that is ideal for prototyping. The tuned antenna can then be hardwired by KYOCERA AVX for mass production. Custom cable and connector options are available. Please contact us for more information.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.