Accelerating Innovation

1002295 – Wi-Fi / Bluetooth Single Band Stamped Metal Embedded Antenna

Antenna Type: Internal (On Board)
Technology: WiFi / BT / WLAN / BLE / ZIGBEE
Band: 802.11 b/g
Frequency: 2400-2485 MHz
Peak Gain: 4.4 dBi
Efficiency: 79%
Size (mm): 16.1 x 15.7 x 10.55
Weight (grams): 0.70
Mounting: SMT
Antenna P/N: 1002295
Evaluation Board P/N: 1003666-01
+
-
SKU: 1002295 Category:

Description

The Stamped Metal antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. These innovative antennas provide compelling advantages for WLAN enabled devices, media players, routers, and other wireless devices.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or send inquiry to antenna.info@kyocera-avx.com