Accelerating Innovation

W7 Family | Tri-Band 2.4/5/6GHz Wi-Fi 6E/7 Embedded Antenna

Antenna Type:Internal (Off Board)
Technology:Wi-Fi, Wi-Fi 6E, W-Fi 7, BLE, Bluetooth, Matter, WLAN, ZigBee
Band:802.11 a/b/g/n/ac/ax
Frequency:2400 – 2480 MHz, 5150 – 5850 MHz, 5925 – 7125 MHz
Peak Gain:Varies Depending on Frequency Refer to Datasheet
Efficiency:Varies Depending on Frequency Refer to Datasheet
Size (mm):35.2 x 8.5 x 0.53
Weight (grams):0.7
Mounting:Adhesive + Cable + Connector
Antenna P/N:W7 Family | View P/N Nomenclature

Check Availability of Typical Part Numbers

Part Number

(Click P/N Below)
TypeAdhesive / Tuning VersionConnector TypeCable Length (mm)
W7P35X8W04-UXXXD3B0APCB3M 468MP /
PLASTIC WALL
MHF l (U.FL Compatible)XXX
W7P35X8W04-HXXXD3B0AMHF 4L
W7P35X8W04-WXXXD1B0AMHF III (W.FL Compatible)
W7P35X8F04-UXXXD3B0T3M 9448A /
FOAM ON
PLASTIC WALL
MHF l (U.FL Compatible)
W7P35X8F04-HXXXD3B0TMHF 4L
W7P35X8F04-WXXXD1B0TMHF III (W.FL Compatible)
W7F35X8W01-UXXXD3B0CFPC3M 467 /
PLASTIC WALL
MHF l (U.FL Compatible)
W7F35X8W01-HXXXD3B0CMHF 4L
W7F35X8W01-WXXXD1B0CMHF III (W.FL Compatible)

XXX = Cable length on customer request

Looking for a different cable length or connector?

Send your inquiry: antenna.info@kyocera-avx.com


SKU: W7 Family Category:

Description

KYOCERA AVX’s W7 Family antennas include an embedded Wi-Fi Antenna design in PCB and FPC solutions. Alternatively, a PCB with foam on the back side is also offered to minimize the detuning of the antenna on different surfaces that delivers on the key needs of today’s wireless product designers: miniaturized design and superior signal sensitivity.

Extensive RF Experience

KYOCERA AVX antennas are supported by documentation, and when needed, by the expertise of RF engineers who have integrated hundreds of antenna designs in to wireless devices.

Global Operations & Design Support

KYOCERA AVX’s global operations support an integrated network of design centers that can take projects from concept to production.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.