Accelerating Innovation

W4 Family – Embedded Wi-Fi 6E & 7 Antenna – Side Cable

Antenna Type: Internal (Off Board)
Technology: Wi-Fi / Wi-Fi 6E & 7 / BT / WLAN / BLE / ZIGBEE
Band: 802.11 a/b/g/n/ac/ax
Frequency: 2400-2485 MHz / 5150-5850 MHz / 5925-7127 MHz
Peak Gain: Various Depending on Frequency – Refer to Datasheet
Efficiency: Various Depending on Frequency – Refer to Datasheet
Size (mm): 42.60 x 8.60 x 0.53
Weight (grams): 0.7
Mounting: Adhesive + Cable + Connector
Antenna P/N: W4 Family | View P/N Nomenclature

Check Availability of Typical Part Numbers

Part Number

(Click P/N Below)
TypeTuning VersionConnectorCable Length (mm)Mounting Options
W4P42X8W04-U100D3B0APCBTuning on Plastic WallMHF I (U.FL Compatible)100Using Adhesive 3M468MP
W4F42X8W01-U100D3B0CFPCTuning on Plastic WallMHF I (U.FL Compatible)100Using Adhesive 3M468MP
W4P42X8F04-H050D3B0TPCBTuning on Plastic WallMHF4L50Using Adhesive 3M 9448A
W4P42X8F04-H100D3B0TPCBTuning on Plastic WallMHF4L100Using Adhesive 3M 9448A
W4P42X8F04-H150D3B0TPCBTuning on Plastic WallMHF4L150Using Adhesive 3M 9448A
W4P42X8F04-H200D3B0TPCBTuning on Plastic WallMHF4L200Using Adhesive 3M 9448A
W4P42X8F04-H250D3B0TPCBTuning on Plastic WallMHF4L250Using Adhesive 3M 9448A
W4P42X8F04-H300D3B0TPCBTuning on Plastic WallMHF4L300Using Adhesive 3M 9448A
W4P42X8F04-U050D3B0TPCBTuning on Plastic WallMHF I (U.FL Compatible)50Using Adhesive 3M 9448A
W4P42X8F04-U100D3B0TPCBTuning on Plastic WallMHF I (U.FL Compatible)100Using Adhesive 3M 9448A
W4P42X8F04-U150D3B0TPCBTuning on Plastic WallMHF I (U.FL Compatible)150Using Adhesive 3M 9448A
W4P42X8F04-U200D3B0TPCBTuning on Plastic WallMHF I (U.FL Compatible)200Using Adhesive 3M 9448A
W4P42X8F04-U250D3B0TPCBTuning on Plastic WallMHF I (U.FL Compatible)250Using Adhesive 3M 9448A
W4P42X8F04-U300D3B0TPCBTuning on Plastic WallMHF I (U.FL Compatible)300Using Adhesive 3M 9448A
W4P42X8F04-W050D1B0TPCBTuning on Plastic WallMHF III (W.FL Compatible)50Using Adhesive 3M 9448A
W4P42X8F04-W100D1B0TPCBTuning on Plastic WallMHF III (W.FL Compatible)100Using Adhesive 3M 9448A
W4P42X8F04-W150D1B0TPCBTuning on Plastic WallMHF III (W.FL Compatible)150Using Adhesive 3M 9448A
W4P42X8F04-W200D1B0TPCBTuning on Plastic WallMHF III (W.FL Compatible)200Using Adhesive 3M 9448A
W4P42X8F04-W250D1B0TPCBTuning on Plastic WallMHF III (W.FL Compatible)250Using Adhesive 3M 9448A
W4P42X8F04-W300D1B0TPCBTuning on Plastic WallMHF III (W.FL Compatible)300Using Adhesive 3M 9448A
W4P42X8W04-H050D3B0APCBTuning on Plastic WallMHF4L50Using Adhesive 3M 468MP
W4P42X8W04-H100D3B0APCBTuning on Plastic WallMHF4L100Using Adhesive 3M 468MP
W4P42X8W04-H150D3B0APCBTuning on Plastic WallMHF4L150Using Adhesive 3M 468MP
W4P42X8W04-H200D3B0APCBTuning on Plastic WallMHF4L200Using Adhesive 3M 468MP
W4P42X8W04-H250D3B0APCBTuning on Plastic WallMHF4L250Using Adhesive 3M 468MP
W4P42X8W04-H300D3B0APCBTuning on Plastic WallMHF4L300Using Adhesive 3M 468MP
W4P42X8W04-U050D3B0APCBTuning on Plastic WallMHF I (U.FL Compatible)50Using Adhesive 3M 468MP
W4P42X8W04-U100D3B0APCBTuning on Plastic WallMHF I (U.FL Compatible)100Using Adhesive 3M 468MP
W4P42X8W04-U150D3B0APCBTuning on Plastic WallMHF I (U.FL Compatible)150Using Adhesive 3M 468MP
W4P42X8W04-U200D3B0APCBTuning on Plastic WallMHF I (U.FL Compatible)200Using Adhesive 3M 468MP
W4P42X8W04-U250D3B0APCBTuning on Plastic WallMHF I (U.FL Compatible)250Using Adhesive 3M 468MP
W4P42X8W04-U300D3B0APCBTuning on Plastic WallMHF I (U.FL Compatible)300Using Adhesive 3M 468MP
W4P42X8W04-W050D1B0APCBTuning on Plastic WallMHF III (W.FL Compatible)50Using Adhesive 3M 468MP
W4P42X8W04-W100D1B0APCBTuning on Plastic WallMHF III (W.FL Compatible)100Using Adhesive 3M 468MP
W4P42X8W04-W150D1B0APCBTuning on Plastic WallMHF III (W.FL Compatible)150Using Adhesive 3M 468MP
W4P42X8W04-W200D1B0APCBTuning on Plastic WallMHF III (W.FL Compatible)200Using Adhesive 3M 468MP
W4P42X8W04-W250D1B0APCBTuning on Plastic WallMHF III (W.FL Compatible)250Using Adhesive 3M 468MP
W4P42X8W04-W300D1B0APCBTuning on Plastic WallMHF III (W.FL Compatible)300Using Adhesive 3M 468MP

Looking for a different cable length or connector?

Send your inquiry: antenna.info@kyocera-avx.com


+
-
SKU: W4 Family Category:

Description

KYOCERA AVX’s W4 side cable fed Family antennas includes embedded Wi-Fi Antenna designs in FPC and PCB style solutions. Alternatively, a PCB with foam on the back side is also offered to minimize the detuning of the antenna on different surfaces that delivers on the key needs of today’s wireless product designers: miniaturized design and superior signal sensitivity.

Extensive RF Experience

KYOCERA AVX’s antennas are supported by documentation, and when needed, by the expertise of RF engineers who have integrated hundreds of antenna designs into wireless devices.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.