Accelerating Innovation

1002436 – Vertical Wideband FR4 Embedded LTE / LPWA Antenna

Antenna Type: Internal (On Board)
Technology: Cellular / 2G / 3G / 4G / LTE / LTE-M / NB-IoT
Band: LTE B1 / B2 / B3 / B4 / B5 / B6 / B7 / B8 / B9 / B10 / B12 / B13 /B14 / B17 / B18 / B19 / B20 / B23 / B24 / B25 / B26 / B27 / B28 / B29 / B30 / B32 / B33 / B34 / B35 / B36 / B37 / B38 / B39 / B40 / B41 / B85
Frequency: 698-960 MHz / 1710-2700 MHz
Peak Gain: Various Depending on Frequency – Refer to Datasheet
Efficiency: Various Depending on Frequency – Refer to Datasheet
Size (mm): 50.6 x 19.6 x 1.6
Weight (grams): 3.05
Mounting: Vertical PCB
Antenna P/N: 1002436
Evaluation Board P/N: 1002436-01
+
-
SKU: 1002436 Category:

Description

These Vertical Wideband Embedded LTE/LPWA antenna utilizes Isolated Magnetic Dipole™ (IMD) technology which address the challenges facing today’s product designers. IMD’s high performance and isolation characteristics offer better connectivity and minimal interference. A versatile solution such as the 1002436 FR4 antenna offers support for Broadband LTE, LTE CAT-M, NB-IoT, SigFox, Lora, Cellular LPWA, RPMA applications.

Stays in Tune

IMD antenna technology provides superior RF field containment, resulting in less interaction with surrounding components. These IMD antennas resist detuning; providing a robust radio link regardless of the usage position

These antennas use patented IMD technology in many antenna configurations to provide high performance. IMD antennas requires a smaller design keep-out area, carry lower program development risk which yields a quicker time-to-market, without sacrificing RF performance.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.