Accelerating Innovation

1005194 – UWB PCB Antenna with SMA Connector

Antenna Type: Internal (Off Board)
Technology: UWB
Frequency: 6.0 – 8.5 GHz
Peak Gain: 6.1 dBi
Efficiency: 85%
Size (mm): 20.6 x 18.6 x 0.8
Weight (grams): 2.7 ~ 4.3
Mounting: Connector
Antenna P/N: 1005194 | View P/N Nomenclature

Check Availability of Typical Part Numbers

Part Number

(Click P/N Below)
Connector
1005194-A01
SMA (Male)
1005194-B02SMA (Female)


+
-
SKU: 1005194 Category:

Description

The 1005194 is a versatile off-board UWB PCB antenna optimized for applications spanning 6.0 – 8.5 GHz where off-board implementation is advantageous and necessary. The 1005194 antenna incorporates a rigid mounting structure through an SMA connection allowing for ease of assembly to any device.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.