Accelerating Innovation

1005188F0 – UWB FPC Embedded Antenna

Antenna Type: Internal (Off Board)
Technology: UWB
Band:
Frequency: 6.0 – 8.5 GHz
Peak Gain: 5.2 dBi
Efficiency: 82%
Size (mm): 15.6 x 18.6 x 0.2
Weight (grams): 0.77
Mounting: Adhesive + Cable + Connector
Antenna P/N: 1005188F0 | View P/N Nomenclature

Check Availability of Typical Part Numbers

Part Number

(Click P/N Below)
ConnectorCable Length
1005188F0-AA70L0025
MHF (u.fl compatible)
25mm
1005188F0-AA70L0050MHF (u.fl compatible)
50mm
1005188F0-AA70L0075MHF (u.fl compatible)
75mm
1005188F0-AA70L0100MHF (u.fl compatible)
100mm
1005188F0-AA70L0150MHF (u.fl compatible)150mm
1005188F0-AA70L0200MHF (u.fl compatible)200mm
1005188F0-AS70L0025
SMA (Male)25mm
1005188F0-AS70L0050SMA (Male)50mm
1005188F0-AS70L0075SMA (Male)75mm
1005188F0-AS70L0100SMA (Male)100mm
1005188F0-AS70L0150SMA (Male)150mm
1005188F0-AS70L0200SMA (Male)200mm


+
-
SKU: 1005188F0 Category:

Description

The 1005188F0 is a versatile off-board UWB FPC antenna optimized for applications spanning 6.0 – 8.5 GHz where off-board implementation is advantageous and necessary. 1005188F0 is ideal for systems requiring a ground plane independent antenna allowing maximum placement flexibility.

Custom cable and connector options are available. Please contact us for more information.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.