Accelerating Innovation

M830320-01 – Wi-Fi / Bluetooth / Zigbee Ceramic Antenna Evaluation Board

Antenna Type: Evaluation Board
Technology: WiFi / Bluetooth / WLAN / BLE / ZIGBEE
Band: 802.11 b/g
Frequency: 2400-2485 MHz
Peak Gain: 1.39 dBi
Efficiency: 78%
Size (mm): 60.00 X 40.00
Mounting: Connector
Evaluation Board: M830320-01
Associated Antenna: M830320
+
-
SKU: M830320-01 Category:

Description

This series of Ceramic Isolated Magnetic Dipole™ (IMD) antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. These innovative antennas provide compelling advantages for Bluetooth® enabled mobile devices.

Real-World Performance and Implementation

Ceramic antennas may look alike on the outside, but the important difference is inside. Other antennas may contain simple PiFA or monopole designs that interact with their surroundings, complicating layout and compromising performance. These antennas utilize patented IMD technology to deliver optimum performance in a miniature size configuration.

Greater Flexibility

The first-in-class IMD technology enables you to develop designs that are more advanced and that deliver superior performance in reception critical applications.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.