Accelerating Innovation

M830120-02 – GPS L1/L2/L5/L6 Ceramic Antenna Evaluation Board

Antenna Type: Evaluation Board
Technology: GPS
Band: L1 / L2 / L5 / L6
Frequency: 1575.2 MHz / 1227.6 MHz / 1176.45 MHz
Peak Gain: Various Depending on Frequency – Refer to Datasheet
Average Efficiency: Various Depending on Frequency – Refer to Datasheet
Size (mm): 90.00 x 40.00
Mounting: Connector
Evaluation Board: M830120-02
Associated Antenna: M830120
SKU: M830120-02 Category:

Description

The M830120 series of ceramic Isolated Magnetic Dipole™ (IMD) antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. With a smaller and thinner size on the PCB, the M830120 makes an ideal multi-band GNSS antenna solution for compact high precision navigation or asset tracking devices where board space is at a premium. This innovative antenna is designed for the best accuracy using GPS L1, L2, L5 and L6 bands covering all other GNSS bands including GLONASS, Galileo, BeiDou.

Real-World Performance and Implementation

Ceramic antennas may look alike on the outside, but the important difference is inside. Other antennas may contain simple PiFA or monopole designs that interact with their surroundings, complicating layout or changing performance with use position. These antennas utilize patented IMD technology to deliver a unique size and performance combination.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.