Accelerating Innovation

M310220 – S-Band Ceramic Antenna

Antenna Type:Internal (On Board)
Technology:WiFi / BT / WLAN / BLE / ZIGBEE / NTN
Band:S-Band
Frequency:1980-2020 MHz / 2170-2200 MHz
Peak Gain:Varies – Depending on Frequency
Efficiency:Varies – Depending on Frequency
Size (mm):3.00 x 1.50 x 1.08
Weight (grams):0.1
Mounting:SMT
Antenna P/N:M310220
Antenna Evaluation Board:M310220-03
SKU: M310220 Category:

Description

KYOCERA AVX’s series of Ceramic Isolated Magnetic Dipole (IMD) antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. These innovative antennas provide compelling advantages for Bluetooth® enabled cell phones, media players and other mobile devices. Also covers S-Band for Satellite IoT Applications.

Real-World Performance and Implementation

Ceramic antennas may look alike on the outside, but the important difference is inside. Other antennas may contain simple PiFA or monopole designs that interact with their surroundings, complicating layout or changing performance with use position. KYOCERA AVX’s’ antennas utilize patented IMD technology to deliver a unique size and performance combination.

Greater Flexibility

KYOCERA AVX’s first-in-class IMD technology enables you to develop concept designs that are more advanced and that deliver superior performance in reception critical applications.