Accelerating Innovation

1002289 – LTE / NTN Cellular Wide Band FPC Embedded Antenna

Antenna Type: Internal (Off Board)
Technology: Cellular / 2G / 3G / 4G / LTE / LTE-M / NB-IoT / LoRa / Z-Wave / ISM / NTN
Band: 868/915 / LTE B1 / B2 / B3 / B4 / B5 / B6 / B7 / B8 / B9 / B10 / B12 / B13 /B14 / B17 / B18 / B19 / B20 / B23 / B24 / B25 / B26 / B27 / B28 / B29 / B30 / B32 / B33 / B34 / B35 / B36 / B37 / B38 / B39 / B40 / B41 / B85 / N23 / N255 / N256
Frequency: 698-960 MHz / 863-928 MHz / 1710-2700 MHz / 1525-1626.5 MHz / 1980-2200 MHz
Peak Gain: Various Depending on Frequency – Refer to Datasheet
Efficiency: Various Depending on Frequency – Refer to Datasheet
Size (mm): 53.6 x 25.1 x 0.2
Weight (grams): 0.86
Mounting: Adhesive + Cable + Connector
Antenna P/N: 1002289 | View P/N Nomenclature

Check Availability of Typical Part Numbers

Part Number

(Click P/N Below)
ConnectorCable Length
1002289
MHF (u.fl compatible)
7.6mm
1002289F0-AA10L0025MHF (u.fl compatible)
25mm
1002289F0-AA10L0050MHF (u.fl compatible)
50mm
1002289F0-AA10L0065
MHF (u.fl compatible)
65mm
1002289F0-AA10L0075
MHF (u.fl compatible)
75mm
1002289F0-AA10L0080MHF (u.fl compatible)
80mm
1002289F0-AA10L0100MHF (u.fl compatible)
100mm
1002289F0-AA10L0110MHF (u.fl compatible)
110mm
1002289F0-AA10L0120MHF (u.fl compatible)
120mm
1002289F0-AA10L0150MHF (u.fl compatible)
150mm
1002289F0‐AA10L0160
MHF (u.fl compatible)
160mm
1002289F0‐AA10L0200
MHF (u.fl compatible)
200mm

Looking for a different cable length or connector?

Send your inquiry: antenna.info@kyocera-avx.com


+
-
SKU: 1002289 Category:

Description

The LTE cellular embedded antenna 1002289 address the challenges facing today’s product designers. Based on a flexible substrate for easier integration, high performance and isolation characteristics, this antenna offers better connectivity. In addition, 1002289 supports all the worldwide cellular bands for LTE with backward compatibility.

The 1002289 is offered in many standard cable lengths ranging up to 200mm. Ordering part number guide is located at end of document for selection ease.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or send inquiry to antenna.info@kyocera-avx.com