Accelerating Innovation

1002292 – LTE / Cellular FPC Embedded Antenna

Antenna Type: Internal (Off Board)
Technology: Cellular / 2G / 3G / 4G / LTE / LTE-M / NB-IoT
Band: LTE B1 / B2 / B3 / B4 / B5 / B6 / B7 / B8 / B9 / B10 / B12 / B13 /B14 / B17 / B18 / B19 / B20 / B23 / B24 / B25 / B26 / B27 / B28 / B29 / B30 / B32 / B33 / B34 / B35 / B36 / B37 / B38 / B39 / B40 / B41 / B85
Frequency: 698-960 MHz / 1710-2700 MHz
Peak Gain: 698 – 894 MHz = 1.2 dBi
1710-2700 MHz = 5.0 dBi
Efficiency: 698 – 894 MHz = 50%
1710-2700 MHz = 64%
Size (mm): 85.2 x 42.1 x 0.2
Weight (grams): 1.8
Mounting: Adhesive + Cable + Connector
Antenna P/N: 1002292 | View P/N Nomenclature

Check Availability of Typical Part Numbers

Part Number

(Click P/N Below)
ConnectorCable Length
1002292
MHF (u.fl compatible)
28.5mm
1002292F0-AA10L0086MHF (u.fl compatible)
86mm
1002292F0-AA10L0100MHF (u.fl compatible)
100mm

Looking for a different cable length or connector?

Send your inquiry: antenna.info@kyocera-avx.com


+
-
SKU: 1002292 Category:

Description

The 1002292 Balanced LTE/Cellular embedded antenna addresses the challenges facing today’s product designers. Designed to increase the independence between the cellular antenna and the ground plane; 1002292 also supports the LTE frequency bands.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.