Accelerating Innovation

1002427 – ISM Stamp Metal Embedded SMT Antenna

Antenna Type: Internal (On Board)
Technology: ISM
Band: 868 / 915
Frequency: 868-915 MHz
Peak Gain: 1.0 dBi
Efficiency: 62%
Size (mm): 31.2 x 2.28 x 3.9
Weight (grams): 0.16
Mounting: SMT
Antenna P/N: 1002427
Evaluation Board P/N: 1002427-01
+
-
SKU: 1002427-A Category:

Description

The 1002427 stamp metal SMT antenna delivers the device designers’ key needs for higher functionality and performance in smaller/thinner designs. This innovative antenna provides compelling advantages for all ISM, Bluetooth and GPS enabled devices.

Unique Form Factors Support Advanced Industrial Designs

Smaller, more efficient on board embedded antennas break through restrictive design rules and provide new freedom in component placement. 1002427 offers 3 configurations for tuning, ISM layout, ISM and Bluetooth layout or GPS layout.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.