Accelerating Innovation

1004627 – GPS / GLONASS Patch Antenna with Cable

Antenna Type: Internal (Off Board)
Technology: GNSS / GPS / GLONASS
Band: L1 / G1
Frequency: 1575 MHz / 1593-1610 MHz
Peak Gain: 1.575 MHz = 3.7 dBi
1593-1610 MHz = 3.0 dBi
Efficiency: 1.575 MHz = 60%
1593-1610 MHz = 36%
Size (mm): 25.0 x 25.0 x 5.3
Weight (grams): 6.8
Mounting: Adhesive + Cable + Connector
Antenna P/N: 1004627
+
-
SKU: 1004627 Category:

Description

These antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. These innovative antennas provide compelling advantages for a GPS/GLONASS enabled handheld devices, media players and other mobile devices.