Accelerating Innovation

9000440F0 – GPS / GLONASS / Beidou / Galileo FPC Antenna

Antenna Type: Internal (Off Board)
Technology: GNSS / GPS / GLONASS / BEIDOU / GALILEO
Band: L1 / G1 / B1 / E1
Frequency: 1559-1563 MHz / 1575 MHz / 1559-1591 MHz /1593-1610 MHz
Peak Gain: Various Depending on Frequency – Refer to Datasheet
Efficiency: Various Depending on Frequency – Refer to Datasheet
Size (mm): 41.0 x 15.5
Weight (grams): 0.5 antenna only
Mounting: Adhesive + Cable + Connector
Antenna P/N: 9000440F0

Looking for a different cable length or connector?

Send your inquiry: antenna.info@kyocera-avx.com

+
-
SKU: 9000440F0 Category:

Description

This embedded GNSS Antenna delivers high RF performance and functionality in M2M designs where a more standard GPS patch approach is not possible. This innovative antenna provides compelling advantages for GNSS enabled M2M / IoT applications such as vehicle tracking or asset tracking. Based on a flexible substrate, this GNSS antenna can maintain high efficiency in various device configurations. In addition, the 9000440 antenna can be integrated easily to the end product.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.