Accelerating Innovation

1004138 – GPS Ceramic Patch Antenna with LNA

Antenna Type: Internal (Off Board)
Technology: GPS
Band: L1
Frequency: 1575 MHz
Size (mm): 13.0 x 13.0 x 6.8
Weight (grams): 4.9
Mounting: Drop-In + Cable + Connector
Antenna P/N: 1004138
SKU: 1004138 Category:

Description

These antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. These innovative antennas provide compelling advantages for GPS enabled handheld devices, media players and other mobile communications devices.

GPS active patch antenna solution utilizes a Low Noise Amplifier (LNA) mounted on a PCB for superior performance.