Accelerating Innovation

1001039 – GPS Ceramic Patch Antenna

Antenna Type: Internal (On Board)
Technology: GPS / L1
Band: GPS / L1
Frequency: 1575 MHz
Gain 0° XZ-Plane: 5.3 dBic
Axial Ratio: 1.8 dB
Size (mm): 25.0 x 25.0 x 4.5
Weight (grams): 9.4
Mounting: Adhesive
Antenna P/N: 1001039
+
-
SKU: 1001039 Category:

Description

These antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. These innovative antennas provide compelling advantages for GPS enabled handheld devices, media players and other mobile devices.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.