Accelerating Innovation

1002429 – GLONASS Ceramic Patch Antenna

Antenna Type: Internal (On Board)
Technology: GLONASS
Band: G1
Frequency: 1593-1610 MHz
Efficiency: 70%
Size (mm): 25.0 x 25.0 x 4.0
Weight (grams): 9.4
Mounting: Adhesive
Antenna P/N: 1002429
+
-
SKU: 1002429 Category:

Description

These antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. These innovative antennas provide compelling advantages for a GLONASS enabled handheld devices, media players and other mobile devices.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.