Accelerating Innovation

X9001091 – External Hinged Wi-Fi Dual Band Antenna

Antenna Type: External (Indoor)
Technology: WiFi / Bluetooth / WLAN / BLE / ZIGBEE
Band: 802.11 a/b/g/n/ac/ax
Frequency: 2400-2485 MHz / 5150-5850 MHz
Peak Gain: 2400-2485 MHz = 1.8 dBi
5150-5850 MHz = 4.0 dBi
Efficiency: 2400-2485 MHz = 75%
5150-5850 MHz = 80%
Size (mm): 84.0 x 9.35
Weight (grams): 12
Mounting: Connector
Antenna P/N: X9001091 | View P/N Nomenclature

Check Availability of Typical Part Numbers

Part Number

(Click P/N Below)
ConnectorColor
X9001091-W3DSMW
SMA (Male)White
X9001091-W3DSMB
SMA (Male)Black
X9001091-W3DRMWRP-SMA (Male)White
X9001091-W3DRMBRP-SMA (Male)Black


+
-
SKU: X9001091 Category:

Description

This series of External antennas deliver on the key needs of device designers for higher functionality and performance in access points.
The antenna offers a high gain on both the 2.4 & 5 GHz bands, and can be mounted easily straight or at right angle to the device via an SMA.

Extensive RF Experience

Our external antennas are supported by documentation and, when needed, by the expertise of RF engineers who have integrated hundreds of antenna designs into wireless devices.

Global Operations & Design Support

KYOCERA AVX’s global operations encompass an integrated network of design centers that provide local customer support.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.