Accelerating Innovation

X9000294 – External Hinged Wi-Fi Dual Band Antenna

Antenna Type: External (Indoor)
Technology: WiFi / Bluetooth / WLAN / BLE / ZIGBEE
Band: 802.11 a/b/g/n/ac/ax
Frequency: 2400-2485 MHz / 5150-5850 MHz
Peak Gain: 2400-2485 MHz = 3.2 dBi
5150-5850 MHz = 4.5 dBi
Efficiency: 2400-2485 MHz = 75%
5150-5850 MHz = 60%
Size (mm): 157.50 x 17.65
Weight (grams): 5
Mounting: Connector
Antenna P/N: X9000294 | View P/N Nomenclature

Check Availability of Typical Part Numbers

Part Number

(Click P/N Below)
ConnectorColor
X9000294-W3DSMB
SMA (Male)Black
X9000294-W3DRMB
RP-SMA (Male)Black


+
-
SKU: X9000294 Category:

Description

X9000294 is a hinged dipole antenna that can be mounted easily with RP-SMA male connector. It is ideal for Wi-Fi applications, Bluetooth, ZigBee, and LAN applications and with the high gain performance, it ensures reliable communications in both 2.4 GHz and 5GHz bands.

Extensive RF Experience

Our external antennas are supported by documentation and, when needed, by the expertise of RF engineers who have integrated hundreds of antenna designs into wireless devices.

Global Operations & DesignSupport

KYOCERA AVX’s global operations encompass an integrated network of design centers that provide local customer support.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.