Accelerating Innovation

X9001376 – External EU 4G / LTE Antenna

Antenna Type: External (Outdoor)
IP Rating: IP67
Technology: Cellular / 2G / 3G / 4G / LTE / LoRa / SigFox / Z-Wave / ISM
Band: 868/915 / LTE B1 / B2 / B3 / B4 / B5 / B6 / B8 / B9 / B10 / B18 / B19 / B20 / B23 / B24 / B25 / B26 / B27 / B28 / B29 / B30 / B32 / B33 / B34 / B35 / B36 / B37 / B38 / B39
Frequency: 790-960 MHz / 863-928 MHZ / 1710-2170 MHz
Peak Gain: 790-960 MHz = 1.16 dBi
1710-2170 MHz = 2.50 dBi
Efficiency: 790-960 MHz = 63 %
1710-2170 MHz = 62 %
Size (mm): 180.0 x 12.98
Weight (grams): 24
Mounting: Connector
Antenna P/N: X9001376 | View P/N Nomenclature

Check Availability of Typical Part Numbers

Part Number

(Click P/N Below)
ConnectorColor
X9001376-4GDRMW
RP-SMA (Male)White
X9001376-4GDRMB
RP-SMA (Male)Black
X9001376-4GDSMWSMA (Male)White
X9001376-4GDSMBSMA (Male)Black


SKU: X9001376 Category:

Description

This series of External antennas deliver on the key needs of device designers for higher functionality and performance in access point, with wide range of frequency options. X9001376 is an IP67 black antenna, which offers protection against dust tight and water. This antenna provides a high gain suited for 4G LTE applications. The antenna can be mounted easily to the device via an RP- SMA.